Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.469 | |
| A dimension MM | 37.310 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NM4-5-C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.020 | |
| Hose cut off factor MM | 25.900 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.201 | |
| Inside diameter MM | 5.110 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 1.469 | |
| Product length mm | 37.313 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331042 |
![Hose Fittings NM8-8-S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215944%2FID433457734029-0101_preview.jpg&w=1920&q=75)