Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.469 | |
| A dimension MM | 37.310 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NM4-6-B | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.020 | |
| Hose cut off factor MM | 25.900 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.265 | |
| Inside diameter MM | 6.730 | |
| Product height in | 0.680 | |
| Product height mm | 17.272 | |
| Product length in | 1.469 | |
| Product length mm | 37.313 | |
| Product material | BRASS | Brass |
| Product width in | 0.680 | |
| Product width mm | 17.272 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331059 |
