Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.969 | |
| A dimension MM | 50.010 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NM8-10-C | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.400 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.407 | |
| Hose cut off factor MM | 35.730 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.450 | |
| Inside diameter MM | 11.430 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 1.969 | |
| Product length mm | 50.013 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331110 |
![Hose Fittings NM8-8-S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215944%2FID433457734029-0101_preview.jpg&w=1920&q=75)