Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.750 | |
| A dimension MM | 44.450 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NM8-6-B | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.301 | |
| Hose cut off factor MM | 33.040 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.265 | |
| Inside diameter MM | 6.730 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 1.750 | |
| Product length mm | 44.450 | |
| Product material | BRASS | Brass |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |