Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.280 | |
| A dimension MM | 57.940 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 27.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NMT12-12-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End size 1 | -12 | -12 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.380 | |
| Hose cut off factor MM | 35.180 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.578 | |
| Inside diameter MM | 14.680 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 2.280 | |
| Product length mm | 57.912 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330854 |