Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.120 | |
| A dimension MM | 53.970 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NMT8-8-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End size 1 | -8 | -8 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.250 | |
| Hose cut off factor MM | 32.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.359 | |
| Inside diameter MM | 9.110 | |
| Product height in | 0.680 | |
| Product height mm | 17.272 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330717 |