
Winner by Danfoss
NS-24SU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NS-24SU
Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Product Height | 1.181 in |
| Product Length/Depth | .8011 in |
| Product Type | Spare Part |
| Product Volume | 1.117 in³ |
| Product Weight | .066 lb |
| Product Width | 1.181 in |
| Sub-brand | None |
| Trade Name | H-Series |