SHIPPING_PLUG
NSP607-G1
ToolsNSP607-G1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Plug |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 0.860 |
| Product length mm | 21.844 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |