NSP607-G3/4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NSP607-G3/4
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Feature | Variety of components and styles |
| Package contents | Plug |
| Product Height | .7 in |
| Product Length/Depth | 1.5 in |
| Product material | Polyurethane/Nitrile |
| Product Type | Mobile Valves Accessories |
| Product Volume | 1.575 in³ |
| Product Width | 1.5 in |
| Sub-brand | None |
| Trade Name | None |