Danfoss Hydro-Line
NZ-160
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FRE-0437
NZ-160
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Brand | Danfoss | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Item type | Rod Eye | |
| Package contents | Rod eye | |
| Product Type | Rod Eye | |
| Sub-brand | Hydro-Line | |
| Trade Name | None |