NZ-650-44-HB0183
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NZ-650-44-HB0183
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 6.75 in | |
| Package contents | Bearing | |
| Product Height | 6.75 in | |
| Product Length/Depth | 2.119 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 96.547 in³ | |
| Product Width | 6.75 in | |
| Sub-brand | None | |
| Trade Name | None |