NZ-681-S-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NZ-681-S-32
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 5.12 in |
| Package contents | Bearing assembly |
| Product Height | 5.12 in |
| Product Length/Depth | 1.88 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 49.283 in³ |
| Product Width | 5.12 in |
| Sub-brand | None |
| Trade Name | None |