NZ10HP5N7UA331S4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NZ10HP5N7UA331S4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ10HP5N7UA331S4 | |
| Mounting style | Cap Clevis | |
| Net Stroke Length | 33 in | |
| Non-Rotating | No | |
| Port Location | Head 3-Cap 1 | |
| Port Type | BSPP | |
| Product Height | 5 in | |
| Product Length/Depth | 44.13 in | |
| Product Type | Tie-Rod | |
| Product Volume | 1103.25 in³ | |
| Product Weight | 123 lb | |
| Product Width | 5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2.5 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |