NZ10KP5N7KA27900-X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NZ10KP5N7KA27900-X
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 5 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ10KP5N7KA27900-X | |
| Mounting style | Cap Clevis | |
| Net Stroke Length | 27 in | |
| Non-Rotating | No | |
| Port Location | Head 1-Cap 1 | |
| Port Type | BSPP | |
| Product Height | 6.5 in | |
| Product Length/Depth | 38.75 in | |
| Product Type | Tie-Rod | |
| Product Volume | 1637.188 in³ | |
| Product Weight | 197 lb | |
| Product Width | 6.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2.5 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |