
NZ11CE5N71A02C00-X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NZ11CE5N71A02C00-X
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 1.5 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZ11CE5N71A02C00-X |
| Mounting style | Spherical Bushing |
| Net Stroke Length | 2 in |
| Non-Rotating | No |
| Port Location | Head 4-Cap 1 |
| Port Type | BSPP |
| Product Height | 2.5 in |
| Product Length/Depth | 9.75 in |
| Product Type | Tie-Rod |
| Product Volume | 60.938 in³ |
| Product Weight | 8 lb |
| Product Width | 2.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |