NZ35MU5T7KA10000
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NZ35MU5T7KA10000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 7 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZ35MU5T7KA10000 | |
| Mounting style | Double Rod, Head Trunnion | |
| Net Stroke Length | 10 in | |
| Non-Rotating | No | |
| Port Location | Head 1-Cap 1 | |
| Port Type | BSPP | |
| Product Height | 8.5 in | |
| Product Length/Depth | 31.9 in | |
| Product Type | Tie-Rod | |
| Product Volume | 3660.525 in³ | |
| Product Weight | 303 lb | |
| Product Width | 13.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 3 in | |
| Rod 2 Diameter | 3 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod End Style 2 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Double | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |