Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
O138X24_N90
Adapter-O-RING,O13.8_N90,2.4,NBR
O13.8X2.4_N90
Alternate part number: O13.8X2.4 N90
Tools
Add to comparison
Add to comparison
O13.8X2.4_N90
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Winner by Danfoss
Durometer
90
Inside diameter IN
0.543
Item type
O-Ring
Outside diameter IN
0.7310
Product material
Buna-N (nitrile)
Thickness IN
0.094