Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | O20.3X2.4 V80 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 0.7990 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.9870 | |
| Product material | VITON | Viton |
| Thickness IN | 0.0940 |