Seal-import O-Ring
O228_N90
ToolsO228_N90 Product specifications
Characteristic | Value | Description |
|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | | O228_N90 |
| Durometer | 90 | 90 |
| Inside diameter IN | | 2.233 |
| Item type | O-RING | O-Ring |
| Outside diameter IN | | 2.509 |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Thickness IN | | 0.138 |