Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.1290 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.4030 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Thickness IN | 0.1370 |
