Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
O295X30_N90
Seal-import O-Ring
O29.5X3.0_N90
Alternate part number: O29.5X3.0 N90
Tools
Add to comparison
Add to comparison
O29.5X3.0_N90
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Winner by Danfoss
Durometer
90
Inside diameter IN
1.161
Item type
O-Ring
Outside diameter IN
1.3970
Product material
Buna-N (nitrile)
Thickness IN
0.118