Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | O38.6X2.9 N90 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.520 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.748 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Thickness IN | 0.114 |