Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
O566X29_N90
Adapter-O-RING,O56.6_N90,2.9,NBR
O56.6X2.9_N90
Alternate part number: O56.6X2.9 N90
Tools
Add to comparison
Add to comparison
O56.6X2.9_N90
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Winner by Danfoss
Durometer
90
Inside diameter IN
2.228
Item type
O-Ring
Outside diameter IN
2.4560
Product material
Buna-N (nitrile)
Thickness IN
0.114