Aeroquip by Danfoss
P00287
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
P00287
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Machine is designed to cut single and multiple wire braid hose easily and efficiently | |
| Brand | Aeroquip by Danfoss | |
| Capability | Single and double wire reinforced ¼” to 3” ID | |
| Cutting tip material | Steel | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Blade | |
| Package form | Individual | |
| Product Diameter | 7 in | |
| Product Height | 21 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Blade | |
| Product Weight | 104 lb | |
| Product Width | 21 in | |
| Saw blade type | Smooth | |
| Sub-brand | None | |
| Trade Name | FT1023 Series |