Danfoss Hansen
P203-14-Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
P203-14-Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Color | Zinc plate | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish | Zinc Plate Per ES 2751 | |
| Material | Carbon steel | |
| Product Height | .265 in | |
| Product Length/Depth | .5 in | |
| Product Type | Spare Part | |
| Product Volume | .066 in³ | |
| Product Weight | .454 lb | |
| Product Width | .5 in | |
| Sub-brand | Hansen | |
| Trade Name | None | |
| UPC | 678146115065 |