Danfoss Hansen
P701-20-57
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
P701-20-57
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Seal |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product color/finish | Black |
| Product material | Ethylene Propylene Diene Monomer (EPDM) |
| Product Type | Quickseal |
| Product Weight | .001001 lb |
| Sub-brand | Hansen |
| Trade Name | P Series |
| UPC | 678146115256 |