Danfoss
PA7RD66V*
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PA7RD66V*
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Civil Engineering, Construction machinery, cargo handling and transportation machinery, and other equipment | |
| Brand | Danfoss | |
| Configuration | Single | |
| Continuous pressure - max | 206 bar | |
| Continuous working temperature - max | 100 °C | |
| Displacement | 9.24 cm³/rev | |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction | |
| Housing material | Aluminum | |
| Identification | Standard | |
| Intermittent pressure - max | 3500 Psi | |
| Minimum continuous oil viscosity | 32 cSt | |
| Mounting features (front) | 4 Bolt European | |
| Paint | None | |
| Product Height | 102 mm | |
| Product Length/Depth | 129.2 mm | |
| Product Type | Gear Pump | |
| Product Volume | 1.581 dm³ | |
| Product Weight | 1.7 kg | |
| Product Width | 120 mm | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Test data | None | |
| Trade Name | None | |
| Unit type | Relief Valve | |
| Working temperature - min | -30 °C |