Weatherhead by Danfoss
PC-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PC-48
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Packaged Height | 18.504 in | |
| Packaged Length | 17.007 in | |
| Packaged Volume | 4088.55 in³ | |
| Packaged Weight | 32.029 lb | |
| Packaged Width | 12.992 in | |
| Product Height | 11.75 in | |
| Product Length/Depth | 9 in | |
| Product Type | Push Connect Assortment | |
| Product Volume | 1705.748 in³ | |
| Product Weight | 32 lb | |
| Product Width | 16.13 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121701 | |
| UPC | 725975016107 |