Danfoss
PD-95
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PD-95
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Cabinet compatibility | FH-135X | |
| Color | Yellow | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Material | Plastic | |
| Packaged Height | 3.5 in | |
| Packaged Length | 15 in | |
| Packaged Volume | 262.5 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 5 in | |
| Product Height | 3.5 in | |
| Product Length/Depth | 14.99 in | |
| Product Type | Drawers | |
| Product Volume | 259.177 in³ | |
| Product Weight | .74 lb | |
| Product Width | 4.94 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121800 | |
| UPC | 725975016169 |