Danfoss Hansen
PDC12HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC12HK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Item type | Caps | |
| Outside diameter | 2.09 in | |
| Product Height | 2.09 in | |
| Product Length/Depth | 3.17 in | |
| Product material | Polyvinyl Chloride (PVC) | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 13.847 in³ | |
| Product Weight | .3152578 lb | |
| Product Width | 2.09 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | HK series | |
| UPC | 678146163943 |