Danfoss Hansen
PDC16FF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC16FF
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compliance(s) | REACH |
| End gender 1 | Female |
| End Size 1 | 5/8 IN |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Black |
| Inside diameter | 1.051 in |
| Item type | Caps |
| Outside diameter | 1.283 in |
| Packaged Height | 14 in |
| Packaged Length | 9 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.08 lb |
| Packaged Width | 7 in |
| Product Height | 1.102 in |
| Product Length/Depth | 8.318 in |
| Product material | Polyvinyl Chloride (PVC) |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 11.761 in³ |
| Product Weight | .0793656 lb |
| Product Width | 1.283 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | FF Series |
| UNSPSC | 31163100 |
| UPC | 678146115423 |