Danfoss Hansen
PDC2HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC2HK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear | |
| Brand | Danfoss | |
| Certification(s) | ISO 7241-1 Series B | |
| End gender 1 | Female | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Item type | Caps | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | .702 in | |
| Product Length/Depth | 1.35 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | .665 in³ | |
| Product Weight | .055115 lb | |
| Product Width | .702 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | HK Series | |
| UPC | 678146163974 |