Danfoss Hansen
PDC6FF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC6FF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Compliance(s) | REACH | |
| End gender 1 | Female | |
| End Size 1 | 1/4 IN | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Black | |
| Item type | Caps | |
| Packaged Height | 14 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.02 lb | |
| Packaged Width | 7 in | |
| Product Height | .19 in | |
| Product Length/Depth | 7.087 in | |
| Product material | Polyvinyl Chloride (PVC) | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | .256 in³ | |
| Product Weight | .01 kg | |
| Product Width | .19 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | FF Series | |
| UNSPSC | 31163100 | |
| UPC | 639789341549 |