Danfoss
PH179-18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PH179-18
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. | |
| Bend radius - min | 11.8 in | |
| Brand | Danfoss | |
| Burst pressure | 3600 Psi | |
| Color | Stainless Steel | |
| Construction | 1 Ply Braid | |
| Cover material | Stainless Steel | |
| Dash size | -18 | |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range | |
| Inside diameter | 1 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.16 in | |
| Product Height | 1.16 in | |
| Product Length/Depth | .083 ft | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 1.346 in³ | |
| Product Weight | 528 lb | |
| Product Width | 1.16 in | |
| Reinforcement material | Stainless Steel | |
| Sub-brand | None | |
| Trade Name | PH179 Series | |
| Tube material | Teflon | |
| Tube wall thickness | .039 in | |
| Working pressure | 900 Psi | |
| Working temperature - max | 500 °F | |
| Working temperature - min | -65.2 °F |