Danfoss
PH179-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PH179-6
Product specifications
Characteristic | Value |
|---|---|
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. |
| Bend radius - min | 4 in |
| Brand | Danfoss |
| Burst pressure | 10000 Psi |
| Color | Stainless Steel |
| Construction | 1 Ply Braid |
| Cover material | Stainless Steel |
| Dash size | -6 |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range |
| Inside diameter | .31 in |
| Lay line style | Ink Jet |
| Outside diameter | .44 in |
| Product Height | .44 in |
| Product Length/Depth | .083 ft |
| Product Type | PTFE and Teflon Hose and Tubing |
| Product Volume | .194 in³ |
| Product Weight | 163 lb |
| Product Width | .44 in |
| Reinforcement material | Stainless Steel |
| Sub-brand | None |
| Trade Name | PH179 Series |
| Tube material | Teflon |
| Tube wall thickness | .039 in |
| Working pressure | 2500 Psi |
| Working temperature - max | 500 °F |
| Working temperature - min | -65.2 °F |