Danfoss
PH179-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PH179-8
Product specifications
Characteristic | Value |
|---|---|
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. |
| Brand | Danfoss |
| Color | Stainless Steel |
| Construction | 1 Ply Braid |
| Dash size | -8 |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range |
| Lay line style | Ink Jet |
| Product Type | PTFE and Teflon Hose and Tubing |
| Reinforcement material | Stainless Steel |
| Sub-brand | None |
| Trade Name | PH179 Series |
| Tube material | Teflon |
| Tube wall thickness | .039 in |
| Working temperature - max | 500 °F |
| Working temperature - min | -65.2 °F |