
Danfoss
PHB-11A-B19
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PHB-11A-B19
Product specifications
Characteristic | Value |
|---|---|
| Application | Civil Engineering, Construction machinery, cargo handling and transportation machinery, and other equipment |
| Auxiliary mounting features (rear) | None |
| Brand | Danfoss |
| Configuration | Single |
| Continuous pressure - max | 300 bar |
| Continuous working temperature - max | 100 °C |
| Design code | B |
| Displacement | 12.7 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 32 cSt |
| Model Code | PHB-11A-B19 |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-3 |
| Ports Sizes, Locations - Rear Adaptor (Triple Unit) | None |
| Priority flow divider setting | No Flow Setting |
| Product Height | 113 mm |
| Product Length/Depth | 167 mm |
| Product Type | Gear Pump |
| Product Volume | 2.453 dm³ |
| Product Weight | 4.8 kg |
| Product Width | 130 mm |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Trade Name | None |
| Unit type | Relief Valve |
| Working temperature - min | -30 °C |