Danfoss
PHB31LA31
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PHB31LA31
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Civil Engineering, Construction machinery, cargo handling and transportation machinery, and other equipment | |
| Brand | Danfoss | |
| Configuration | Single | |
| Displacement | 31.8 cm³/rev | |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction | |
| Housing material | Aluminum | |
| Identification | Danfoss | |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 | |
| Paint | None | |
| Product Height | 4.25 in | |
| Product Length/Depth | 6.5 in | |
| Product Type | Gear Pump | |
| Product Volume | 141.164 in³ | |
| Product Width | 5.11 in | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Test data | None | |
| Trade Name | None | |
| Unit type | Plain |