
Danfoss
PHB31RA31
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PHB31RA31
Product specifications
Characteristic | Value |
|---|---|
| Application | Civil Engineering, Construction machinery, cargo handling and transportation machinery, and other equipment |
| Brand | Danfoss |
| Configuration | Single |
| Continuous pressure - max | 230 bar |
| Continuous working temperature - max | 100 °C |
| Displacement | 28.6 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 32 cSt |
| Model Code | PHB31RA31 |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 |
| Paint | None |
| Product Height | 5.12 in |
| Product Length/Depth | 6.57 in |
| Product Type | Gear Pump |
| Product Volume | 158.1 in³ |
| Product Weight | 10.78 lb |
| Product Width | 4.7 in |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Test data | None |
| Trade Name | None |
| Unit type | Relief Valve |
| Working temperature - min | -30 °C |