PNX21159-07
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PNX21159-07
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction,Agriculture,Material handling,Vocational vehicles |
| Feature | Available in a variety of configurations for multiple applications |
| Fluid compatibility | MIL H 5606, SAE 10, SAE 20, etc |
| Installation Type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Product Type | Cricuit Makers |
| Recommended Filtration Level | 18/16/13 microns |
| Sub-brand | None |
| Trade Name | None |