Danfoss
PNX21159-09
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PNX21159-09
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Solenoid Cartridge |
| Product Height | .75 in |
| Product Length/Depth | 2 in |
| Product material | Steel |
| Product Type | Spare Part |
| Product Volume | 1.125 in³ |
| Product Width | .75 in |
| Sub-brand | None |
| Trade Name | None |