Danfoss Hansen
PP2H25FS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PP2H25FS
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion - max | 1.2 cm³ |
| Angle (shape) | Straight |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Transportation, Military, Law Enforcement/Rescue, Chemical, Oil and Gas, Consumer Products, HVAC, Food and Beverage, Trucks, Aerospace, Medical |
| Body size | 1/4 |
| Brand | Danfoss |
| Certification(s) | ISO 7241-1 Series B |
| Connection style | Manual Connect |
| End gender 1 | Female |
| End gender 2 | Female |
| End type 1 | Push to Connect |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Flow rate | 3 gal/min |
| Fluid loss | .9 cm³ |
| Internal connection type | Ball Lock |
| Item type | Female Half |
| Latch type | Push/pull |
| Media | Hydraulic |
| Packaged Weight | 1.056 lb |
| Product Height | .75 in |
| Product Length/Depth | 1.25 in |
| Product material | Polypropylene |
| Product Type | Quick Disconnect Couplings |
| Product Volume | .703 in³ |
| Product Weight | .05 lb |
| Product Width | .75 in |
| Safety locking mechanism | Sleeve lock |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | HK Series |
| UPC | 678146209573 |
| Valve type | 2 way |