Danfoss Hansen
PPDC2HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PPDC2HK
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| End Size 1 | 1/4 IN |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Black |
| Inside diameter | .59 in |
| Item type | Caps |
| Outside diameter | .84 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 1.09 in |
| Product Length/Depth | 6.25 in |
| Product material | Vinyl |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 8.039 in³ |
| Product Weight | .0242506 lb |
| Product Width | 1.18 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | HK Series |
| UPC | 639789342256 |