Danfoss Hansen
PPDC2UH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PPDC2UH
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End Size 1 | 0.606 IN | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Blue | |
| Inside diameter | .606 in | |
| Item type | Caps | |
| Outside diameter | .787 in | |
| Product Height | .866 in | |
| Product Length/Depth | 5.482 in | |
| Product material | Poly Vinyl Chloride (PVC) | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 5.327 in³ | |
| Product Weight | .01 kg | |
| Product Width | 1.122 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | None |