Danfoss Hansen
PPDC3HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PPDC3HK
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End gender 2 | Female |
| End Size 2 | 0.771 IN |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Caps |
| Product Height | 1.27 in |
| Product Length/Depth | 7.392 in |
| Product material | 70 Durometer Vinyl |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 12.721 in³ |
| Product Weight | .0396828 lb |
| Product Width | 1.355 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | HK Series |
| UPC | 678146165893 |