Danfoss Hansen
PPDC4HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PPDC4HK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Black | |
| Inside diameter | .98 in | |
| Item type | Caps | |
| Outside diameter | 1.27 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.3 in | |
| Product Length/Depth | 8.675 in | |
| Product material | Vinyl | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 17.818 in³ | |
| Product Weight | 52.9104 lb | |
| Product Width | 1.58 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | HK Series | |
| UPC | 639789342126 |