Danfoss Hansen
PR0250BA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PR0250BA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Air, water, vacuum and most refrigerants Application | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Connection style | Automatic Connect | |
| End type 1 | Push to Connect | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Fluid compatibility | Air, water, vacuum and most refrigerants Application | |
| Item type | Component | |
| Latch type | Push/pull | |
| Media | Other | |
| Product Height | 2.11 in | |
| Product Length/Depth | 1.7 in | |
| Product material | Aluminum | |
| Product Type | Quickseal | |
| Product Volume | 7.174 in³ | |
| Product Weight | .156 lb | |
| Product Width | 2 in | |
| Seal material | Neoprene | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | PR Series | |
| UPC | 678146115522 | |
| Working pressure | 650 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -20 °F |