
Danfoss Hansen
PR0312-57-9620
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PR0312-57-9620
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Air, water, vacuum and most refrigerants Application |
| Brand | Danfoss |
| Connection style | Automatic Connect |
| End Size 2 | 1/4 IN |
| End type 1 | Push to Connect |
| End type 2 | NPT |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Fluid compatibility | Air, water, vacuum and most refrigerants Application |
| Item type | Component |
| Latch type | Push/pull |
| Media | Other |
| Port size | 1/4 |
| Product Height | 1.13 in |
| Product Length/Depth | 3.5 in |
| Product material | Aluminum |
| Product Type | Quickseal |
| Product Volume | 4.469 in³ |
| Product Weight | .4 lb |
| Product Width | 1.13 in |
| Seal material | Neoprene |
| Sub-brand | Hansen |
| Thread sealant | No |
| Thread Size 2 | 1/4-18 |
| Trade Name | PR Series |
| UPC | 678146115539 |
| Working pressure | 650 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -20 °F |