
Danfoss Hansen
PSDC2UH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PSDC2UH
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| End Size 1 | 0.354 IN |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Blue |
| Inside diameter | .354 in |
| Item type | Caps |
| Outside diameter | .472 in |
| Product Height | .767 in |
| Product Length/Depth | 5.679 in |
| Product material | Poly Vinyl Chloride (PVC) |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 5.144 in³ |
| Product Weight | .012 kg |
| Product Width | 1.181 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | None |