Danfoss Hansen
PSDC3HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PSDC3HK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Black | |
| Item type | Caps | |
| Outside diameter | .76 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | .69 in | |
| Product Length/Depth | 7.395 in | |
| Product material | Vinyl | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 7.144 in³ | |
| Product Weight | .0308644 lb | |
| Product Width | 1.4 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | HK Series | |
| UPC | 639789342171 |